Friction Torque Hinges
screw mount - s/s
Units | Price/unit after discount | Applied Discount |
1 | £ 19.30 | 0% |
5 | £ 18.34 | 5% |
10 | £ 17.37 | 10% |
20 | £ 16.41 | 15% |
50 | £ 14.48 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 19.30 | 0% |
5 | £ 18.34 | 5% |
10 | £ 17.37 | 10% |
20 | £ 16.41 | 15% |
50 | £ 14.48 | 25% |
Body: stainless steel, AISI 304, polished.
Shaft: stainless steel, AISI 303.
Washer: phosphor bronze.
Spring washer: steel.
Friction torque hinge designed for holding monitors, displays etc in position.
Applicable torque range 180°. Tested to 20,000 cycles, based on movement within a 45° range of movement. Temperature range -10 to +50°C.